Different types of heat pumps
Bedrock source

Bedrock source

A bedrock heat pump harnesses stored solar energy from the bedrock via a ground collector installed in one or more vertical boreholes, which can be up to 200 meters deep, the energy can then be used to provide space heating and hot water. This method of energy collection is ideal if the plot size is limited or if minimal impact on the plot is required, for larger installations where high levels of heat extraction are required multiple boreholes can be installed. It is always advisable to consult a specialist company regarding the design and installation of a vertical collector system.

Advantages bedrock heat pump

  • No large plot required
  • The hole in the rock maintains an even temperature throughout the year
  • Little impact on the plot 
  • Permits passive cooling
  • Suitable for all building types; large and small


Why Danfoss heat pump?

Why Danfoss heat pump?

  • heating without coal, oil and gas
  • cost savings more than 50%
  • heating, hot water and cooling
  • small size - only 60 cm x 60 cm
  • simple to use control system
  • service and maintenance network
  • remote control (internet/GPRS) - Danfoss Online