Contact us
Danfoss OnLine system

Danfoss OnLine system

Danfoss Online enables the user and installer to take control of the heat pump via the internet. This on-line service monitors your heating system and can access the controls of your heat pump via a simple menu based screen, relaying any important messages via an SMS to your mobile or e-mail. 
 
Control and monitor while you are away
Using the Danfoss Online function you can control and monitor your heat pump remotely, using any computer with an internet connection anywhere in the world.
 
This programme enables communication between the heat pump system and on-line control function. For example, If you are away from your house on vacation, you can control the heat pump remotely to reduce the indoor temperature for the duration of your trip saving on energy bills and raise the temperature just before you arrive home. Other values can be stored in a database as documented history. For a greater overview of your system, a report can be obtained in the form of graphs showing the changes which you have made over a certain time period.
 
Extra security and comfort with Danfoss Online
As an extra reassurance when signing up to this service, you – or your installer – will receive an alarm via an SMS or e-mail if a fault has occurred in the system. This service also allows your heat pump installer to carry out certain maintenance work remotely.
 
Heat Pump Values which can be monitored & controlled via the on-line system:
  • Room temperature 
  • Outdoor temperature 
  • Hot water temperature 
  • Operating status 
  • Operating times
At the moment OnLine system is available in:
  • Austria
  • Germany
  • Holland
  • Poland
  • United Kingdom
Please contact your nearest Danfoss Heat Pumps representative to give you an overview of the system and discuss the subscription package in detail.
 
Below screen shot from interface:

User view

Outdoor temperature

Data Update


Why Danfoss heat pump?

Why Danfoss heat pump?

  • heating without coal, oil and gas
  • cost savings more than 50%
  • heating, hot water and cooling
  • small size - only 60 cm x 60 cm
  • simple to use control system
  • service and maintenance network
  • remote control (internet/GPRS) - Danfoss Online