About heat pumpsProductsOnLine systemSales companiesAbout usContact usOther heating products
Sitemap Black Pipe  Print
Industrial heat pumps
 
> DHP-H heat pump
> DHP-C heat pump
> DHP-L heat pump
> DHP-A heat pump
> DHP-AL heat pump
> DWH water heater
> DHP-R heat pump
> Industrial heat pumps

Industry heat pumps

Industry heat pumps

 Industry heat pumps with power output up to 160 kW and more.

Danfoss offers high power industry heat pump:

LCR air/water heat pump, inside unit with power output from 10 to 60 kW 
LCRA air/water heat pump, outside unit with power output from 10 to 60 kW 
SCR glycol /water heat pump, with power output from 53 to 80 kW 
ACR water /water heat pump, with power output from 56 to 160 kW 
 

Technical catalogue


 
  
Energy is close to You - in rock, soil, groundtwater and air

Energy is close to You - in rock, soil, groundtwater and air

 Benefits of a Heat Pump
 
• Heating costs savings of over 50%
• 2/3 of the energy is free solar energy
• Reliable, tried and tested technology
• Easy to maintain
• No emissions into the environment
• Provides both heat and hot water
• Can also provide comfort cooling