About heat pumpsProductsOnLine systemSales companiesAbout usContact usOther heating products
Sitemap Black Pipe  Print
DHP-AL heat pump
 
> DHP-H heat pump
> DHP-C heat pump
> DHP-L heat pump
> DHP-A heat pump
> DHP-AL heat pump
> DWH water heater
> DHP-R heat pump
> Industrial heat pumps

DHP-AL retrieves energy from the air

DHP-AL retrieves energy from the air

Danfoss DHP-AL is so efficient that you can reduce your heating costs by up to 50%. Thanks to its advanced technology, it can retrieve energy from the air down to a temperature of minus 20 degrees.
 
DHP-AL has the same functionality like DHP-A but hot water tank has been separated. Dedicated water heater has 200 liters, stainless or copper.  
Retrieves energy from the air
Danfoss DHP-A can retrieve energy from the air down to a temperature of minus 20 degrees. Danfoss DHP-A is so efficient that you can reduce your heating costs by up to three quarters. The heat pump is also equipped with Danfoss TWS technology. This means that the hot tap water is heated faster with less energy consumption than any other method on the market. 
The patented TWS technology heats hot-water faster and with less energy consumption than any other system on the market. Danfoss DHP-AL does not require any boreholes, and produces both heat and hot-water.
 
Danfoss DHP-AL is available in four power outputs, from 6 to 12 kW

 
  
Energy is close to You - retrieves energy from the air

Energy is close to You - retrieves energy from the air

Danfoss DHP-A can retrieve energy from the air down to a temperature of minus 20 degrees.
Danfoss DHP-A is so efficient that you can reduce your heating costs by up to three quarters.
Danfoss' TWS tank gives plenty of hot water quicker than other tank and with low operating costs.