Heat Pumps - Light Commercial
DHP-R large capacity heat pump

DHP-R large capacity heat pump

The Danfoss DHP-R is suitable for all buildings with heat capacity requirements up to 550 kW.

Produces efficient heating and comfort cooling
The Danfoss DHP-R is a heat pump suitable for all buildings with output requirements up to 550 kW. The installation can be adapted for your building's needs and can easily be supplemented to also produce comfort cooling; an economic favourable option instead of running a costly cooling system.
 
 

Superb hot water production with option of legionella check
The Danfoss DHP-R produces hot water quickly and efficiently. The normal water temperature is sufficiently high to prevent the growth of legionella bacteria, but as an extra precaution, Thermia Robust can regularly heat the water more to further minimize the risk.

Advanced control system which is easy to control and monitor via the internet
The Danfoss DHP-R has an advanced control system. It is equipped with an integrated web server and can be easily controlled via the internet. Perfect for those who have several buildings or live somewhere other than in the building. Just connect a network cable to your heat pump to receive information about current temperatures, operating history etc. wherever you are in the world. It is also possible to change settings via the web. The system also has a high level of security that makes it impossible for unauthorised users to make changes to the settings.
If something needs to be rectified, it will let you know automatically by e-mail or SMS.



Can handle optional additional heating
The flexibility of DHP-R's control handles all types of existing heating systems for additional heating. The system you chose to use as a supplement will not be used before it is absolutely essential.

The DHP-R range offers reliable and efficient heat pumps with capacities between 20 and 42 kW.
Up to 8 heat pumps can be combined for even higher requirements.

DHP-R data sheet

DHP-R brochure


Energy is close to You - in rock, soil, groundtwater and air

Energy is close to You - in rock, soil, groundtwater and air

 Benefits of a Heat Pump
 
• Heating costs savings of over 50%
• 2/3 of the energy is free solar energy
• Reliable, tried and tested technology
• Easy to maintain
• No emissions into the environment
• Provides both heat and hot water
• Can also provide comfort cooling