About heat pumpsProductsOnLine systemSales companiesAbout usContact usOther heating products
Sitemap Black Pipe  Print
Switzerland
 
> Austria
> Croatia
> Czech Republic
> Denmark
> Germany
> Great Britain
> Netherlands
> Poland
> Slovenia
> Switzerland

Contact Switzerland

Danfoss Steinmann Wärmepumpen AG
Alpenweg 4
3038 Kirchlindach/BE
 
Tel: 031 829 27 37
Fax: 031 829 08 46
 
 
 
 
Luigi Di Cola
Geschäftsleiter Schweiz
Büro:+41 31 829 27 37
 
 
Erich Hirsig
Verkaufsingenieur West
Mobile: +41 79 671 17 71
 
 
 
 
 
 
 
Peter Bammatter
Verkaufsingenieur Gross-Anlagen Schweiz
Mobile: +41 79 320 15 23
 

 

 
Konrad Dick
Techn. Innendienst Service & Elektro
Büro +41 31 829 27 37
Mobile: +41 79 254 29 48
 
 
 
 
 
 
Roman Hess
Technischer Innendienst Kälte
Büro: +41 31 829 27 37
 
 
Rafael Beerhalter
Technischer Innendienst / IT
Büro: +41 31 829 27 37
 
 
 
 
 
 
Adrian Röthlisberger
Auftragsabwicklung / Leitung Produktion
Büro: +41 31 829 27 37
 
 
Manfred Beerhalter
Leiter Forschung & Entwicklung
Büro: +41 31 829 27 37
 
 
 
 
 
Therese Beerhalter
Leitung Finanz und Personalwesen
Büro: +41 31 829 27 37
 

 


 
  
Energy is close to You - in rock, soil, groundwater and air

Energy is close to You - in rock, soil, groundwater and air

Benefits of a Heat Pump
 
• Heating costs savings of over 50%
• 2/3 of the energy is free solar energy
• Reliable, tried and tested technology
• Easy to maintain
• No emissions into the environment
• Provides both heat and hot water
• Can also provide comfort cooling