Checklist before buying

Checklist before buying a heat pump

Before buying a heat pump there are a number of check questions to be taken into consideration. Follow our guide and the journey in the land of heat pumps will become both more amusing and easier.
 
 
 

Evaluation of the present system & present energy cost

Evaluation of the present system & present energy cost

  • Do you have an oil fired boiler, electric heating, district heating, wood or pellet burning at the moment?
  • How old is your present heating system?
  • How much space does your present heating system take up?
  • Prevailing energy cost?
Full Story
Type of heat extraction principle

Type of heat extraction principle

Here you find a summary of the different methods for extracting energy using heat pumps.
 
Full Story
The house, plot and ground

The house, plot and ground

In order to create an optimally sized heat pump solution, it is important that the intended supplier receives answers to a number of questions.
 
Full Story
Heating and hot water requirement

Heating and hot water requirement

  • What is the energy requirement of the house?
  • How many occupants does the house have?
  • How hot should the water produced by a heat pump be?
Full Story
Sizing & Comfort cooling

Sizing & Comfort cooling

The heat pump system must:

  • Heat your house economically throughout the year
  • Cope with the coldest days of the year
During hot summers a heat pump can also provide cooling indoors, called passive and active cooling.
 
Full Story
Anticipated saving & financing

Anticipated saving & financing

  • By how much can my heatingcosts be reduced?
  • How long will it take before you have saved the investment cost?
Full Story
Perfomance by competing heat pumps

Perfomance by competing heat pumps

How do you compare the perfomance promised by competing heat pumps?
Efficiency (COP = Coefficient Of Performance) is an expression used to describe the heat pump's capacity to produce heat in relation to the energy required to extract it. If a certain heat pump has a COP 3 it means that it can produce three times more heat energy than the electrical energy it consumes. A unit of 1 kilowatt electricity results in 3 kilowatts of heat energy. In this example, your net exchange is two thirds.
 
Full Story
Quotes

Quotes

Be alert when choosing a heat pump
 
  • Make sure that all parts of the quote can be compared fairly
  • Try to get a turn key contract where everything is covered
Full Story
Condition & Security

Condition & Security

  • Capable and responsible installers are important to the end result
  • Insurance is an obvious form of protection for you as a customer
Full Story
Noise, Remote control & Other

Noise, Remote control & Other

  • A good heat pump should not be so noisy that it disturbs its surroundings
  • How large will your own work input be?
Full Story


Energy is close to You - retrieves energy from the air

Energy is close to You - retrieves energy from the air

Danfoss DHP-A can retrieve energy from the air down to a temperature of minus 20 degrees.
Danfoss DHP-A is so efficient that you can reduce your heating costs by up to three quarters.
Danfoss' TWS tank gives plenty of hot water quicker than other tank and with low operating costs.