About heat pumpsProductsOnLine systemSales companiesAbout usContact usOther heating products
Sitemap Black Pipe  Print
DHP-R heat pump
 
> DHP-H heat pump
> DHP-C heat pump
> DHP-L heat pump
> DHP-A heat pump
> DHP-AL heat pump
> DWH water heater
> DHP-R heat pump
> Industrial heat pumps

DHP-R large capacity heat pump

DHP-R large capacity heat pump

The Danfoss DHP-R is suitable for all buildings with heat capacity requirements up to 550 kW.

Produces efficient heating and comfort cooling
The Danfoss DHP-R is a heat pump suitable for all buildings with output requirements up to 550 kW. The installation can be adapted for your building's needs and can easily be supplemented to also produce comfort cooling; an economic favourable option instead of running a costly cooling system. 
Superb hot water production with option of legionella check
The Danfoss DHP-R produces hot water quickly and efficiently. The normal water temperature is sufficiently high to prevent the growth of legionella bacteria, but as an extra precaution, Thermia Robust can regularly heat the water more to further minimize the risk. 
 
Advanced control system which is easy to control and monitor via the internet
The Danfoss DHP-R has an advanced control system. It is equipped with an integrated web server and can be easily controlled via the internet. Perfect for those who have several buildings or live somewhere other than in the building. Just connect a network cable to your heat pump to receive information about current temperatures, operating history etc. wherever you are in the world. It is also possible to change settings via the web. The system also has a high level of security that makes it impossible for unauthorised users to make changes to the settings.
If something needs to be rectified, it will let you know automatically by e-mail or SMS.
 
Can handle optional additional heating
The flexibility of DHP-R's control handles all types of existing heating systems for additional heating. The system you chose to use as a supplement will not be used before it is absolutely essential. 
 
The DHP-R range offers reliable and efficient heat pumps with capacities between 20 and 42 kW.
Up to 8 heat pumps can be combined for even higher requirements.

DHP-R brochure


 
  
Transforming solar energy into heating and hot water

Transforming solar energy into heating and hot water

The Danfoss DHP-R produces heating and hot water using stored solar energy from the bedrock, surface ground, groundwater or exhaust air from the building. It reduces heating costs, enabling initial investment to be paid for over a short space of time, whilst benefiting the environment and future generations.