Buying a heat pump
Annual efficiency of the heat pump

Annual efficiency of the heat pump

There are different measurements of a heat pump's efficiency. The most important is to rate the function over a complete calendar year – both the heat of summer and the cold of winter. This is called annual efficiency.

Auditing a heat pumps efficiency with a particular measurement condition is not sufficient.

An air heat pump must function even when it is really cold outdoors. Otherwise the annual efficiency will be too low.

As a buyer, of course you want to know how effective a heat pump is. Most manufacturers choose to audit the COP in only one given operating situation. The heat pump's capacity to produce heat in relation to the energy required to extract it has been established in specific test conditions.

If a certain heat pump has a COP 3 it means that in the specific test conditions it can produce three times more energy than it consumes. In other words the net surplus is two thirds.
 
Reality must apply

It pays to be on your guard when discussing efficiency. A high COP value measured in special conditions without all the system components - such as circulations pumps - can give high values. But the measurement should not be tailored to the manufacturer's marketing plan. It should give you, the homeowner, a complete picture of how the heat pump works over time.

Annual efficiency is a far more honest measurement of the heat pump efficiency. The whole year is taken into account, both the hot summer months and the cold winter periods.
 
The size of the house, the geographic location and how many occupants it has are all conditions that affect the overall picture.

Energy is close to You - in rock, soil, groundwater and air

Energy is close to You - in rock, soil, groundwater and air

Benefits of a Heat Pump
 
• Heating costs savings of over 50%
• 2/3 of the energy is free solar energy
• Reliable, tried and tested technology
• Easy to maintain
• No emissions into the environment
• Provides both heat and hot water
• Can also provide comfort cooling